arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Workpiece support, magnetic

Supporto pezzo, magnetico

Accessori per sistemi di serraggio manuale standard
Hardened and ground workpiece supports for placing workpieces. Workpiece supports can be quickly and easily fastened on SCHUNK clamping devices.
1465960
80.0 mm
5.0 mm
1465956
80.0 mm
10.0 mm
1460327
80.0 mm
15.0 mm
1411113
80.0 mm
20.0 mm
1411114
80.0 mm
22.0 mm
1466268
100.0 mm
12.0 mm
1597013
100.0 mm
20.0 mm
1559885
100.0 mm
25.0 mm
1597018
100.0 mm
27.0 mm
1597019
100.0 mm
29.0 mm