arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 6 Illustration similar

HM 6

Carbide inserts

ID 300780

HM 6, Carbide inserts
  • Height H: 10 mm
  • Diameter D: 6 mm
  • Thread G: M3
  • Material: Carbide insert with steel body
Thread M3
Max. load force [kN] 4.5
Material Carbide insert with steel body
Maximum loading force values are valid if all tips are gripping.