SLH 35-0580
pillar assembly system hollow pillar
ID 313848
pillar assembly system hollow pillar SLH, Size: 35
- Length: 580 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 580.0 |
| pillar diameter [mm] | 35.0 |
ID 313848
| Material | Steel |
|---|---|
| Length [mm] | 580.0 |
| pillar diameter [mm] | 35.0 |