arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGN 80-S-SD Illustration similar

EGN 80-S-SD

Universal gripper

ID 37306104

Universal gripper EGN, Size: 80, electrical, Plug version, in a dustproof version, Communication interface: See controller ECM

  • Stroke per jaw: 8 mm
  • Min. gripping force: 170 N
  • Max. gripping force: 400 N
  • Power supply: 24 V DC
  • Max. total current: 4 A
  • Max. ambient temperature: 55 °C
Hub pro Backe [mm] 8.0
Min. Greifkraft [N] 170.0
Max. Greifkraft [N] 400.0
Empfohlenes Werkstückgewicht [kg] 2.0
Max. zulässige Fingerlänge [mm] 100.0
Max. zulässige Masse pro Finger [kg] 0.6
Wiederholgenauigkeit [mm] ± 0.01
Min. Sperrluftdruck [bar] 0.5
Max. Sperrluftdruck [bar] 1.0
Schließzeit [s] 0.35
Öffnungszeit [s] 0.35
Max. Geschwindigkeit [mm/s] 80.0
Max. Beschleunigung [mm/s²] 1500.0
Eigenmasse [kg] 0.94
Min. Umgebungstemperatur [°C] 5.0
Max. Umgebungstemperatur [°C] 55.0
Schutzart IP 64
Länge X [mm] 108.0
Breite Y [mm] 42.0
Höhe Z [mm] 147.4
Nennspannung [V DC] 24.0
Nennstrom [A] 1.0
Max. Strom [A] 4.0
Reglerelektronik extern
Reglertyp ECM-EGN080
Kommunikationsschnittstelle siehe Regler ECM
Moment Mx max. [Nm] 60.0
Moment My max. [Nm] 95.0
Moment Mz max. [Nm] 55.0
Max. Kraft axial Fz max. [N] 1500.0
Staubdicht-Version ja
Neben der Standardvariante mit 5 m angebautem Anschlusskabel zum Controller ECM ist auch die Steckerversion EGN-S lieferbar. In dieser Version verfügt der Greifer über 30 cm Kabel und einen abgesetzten Y-Stecker. Separat erhältlich sind hierzu schleppketten- oder robotertaugliche Leistungs- und Geberkabel.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
Minimum closing and opening times are merely the movement times of the base jaws or fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible mass per finger.

Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Operating principle
Wedge-hook kinematics

Housing material
Aluminum alloy, coated

Base jaw material
Steel

Actuation
servo-electric, via brushless DC servomotor and spindle drive

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.