TRIBOS-RM HSK-E 40 Ø6x50
Portautensili poligonali
ID 225773
TRIBOS-RM HSK-E 40 Ø6x50, Portautensili
- Portautensili poligonali
- Serie: TRIBOS-RM
- Attacco portautensile: HSK-E 40
- Diametro di serraggio: 6 mm
- Lunghezza di proiezione: 50 mm
- Concentricità: < 0,003 mm a 2,5 x D
- Grado di bilanciatura: G2,5 a 25.000 giri/min o Umax< 1 gmm
- Coppia min.: 10 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HSK-E 40 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 20.0 |
| Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
| L2 [mm] | 32.0 |
| L4 [mm] | 30.0 |
| Min. torque [Nm] | 10.0 |
| Weight [kg] | 0.41 |
| Standard length | yes |
Version
Version with access hole
Very stable design for fast and precise work
Rotationally symmetrical design
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request