arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PEB 50-34-2 유사 그림

PEB 50-34-2

표준마그네틱 클램핑 기술용 액세서리

ID 1311952

표준마그네틱 클램핑 기술용 액세서리

제품 특징:
  • 2방향 폴 블록
기술 데이터:
  • 치수: 110 x 50 x 34 mm
  • 극 분야: 양방향(1 x 2)
  • 폴 스레드: M8
  • 중량: 1.5 kg
Length [mm] 110.0
Width [mm] 50.0
Height [mm] 34.0
Weight [kg] 1.5

Scope of delivery
Pole block, fastening screws