FFV Z155-C6
Placa adaptadora padrão
ID 836112
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z155
- Machine side: ISO 702-3 Nr. 6
- Chuck pitch circle: 180 mm
- Spindle pitch circle: 133.4 mm
- Height: 28 mm
- Through-hole: 103.2 mm
- Weight: 3.4 kg
Technical details
| Chuck side | Z155 |
|---|---|
| Machine side | ISO 702-3 Nr. 6 |
| Chuck pitch circle [mm] | 180.0 |
| Spindle pitch circle [mm] | 133.4 |
| Height [mm] | 28.0 |
| Through-hole [mm] | 103.2 |
| Weight [kg] | 3.4 |
Escopo de fornecimento
Placa adaptadora, parafusos de montagem