arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
SP-VL 100-10-SPC Illustration similar

SP-VL 100-10-SPC

Accessories for the standard quick-change pallet systems

ID 471468

Accessories for the standard quick-change pallet systems

Product features:
  • Clamping pin extension
  • For lifting off the workpiece and reducing the interfering contour
  • With holding pin
Technical data:
  • Dimensions: Ø138 x 100 mm
  • Holding force M10: 35 kN
  • Plane parallelism: 0.02 mm
  • Weight: 5.6 kg
A [mm] 100.0
C [mm] 25.5
Holding force M10 [kN] 35.0
Plane parallelism [mm] 0.02
Variant Clamping pin
Weight [kg] 5.6

Scope of delivery
Clamping pin extension, clamping pin, fastening screw, operating manual