FFV Z235-D8
Standard adapter plate
ID 836231
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z235
- Machine side: ISO 702-2 No. 8
- Chuck pitch circle: 290.5 mm
- Spindle pitch circle: 171.4 mm
- Height: 40 mm
- Through-hole: 136.2 mm
- Weight: 15 kg
Technical details
| Futterseite | Z235 |
|---|---|
| Maschinenseite | ISO 702-2 Nr. 8 |
| Teilkreis Futter [mm] | 290.5 |
| Teilkreis Spindel [mm] | 171.4 |
| Höhe [mm] | 40.0 |
| Durchlass [mm] | 136.2 |
| Gewicht [kg] | 15.0 |
Lieferumfang
Flansch, Befestigungsschrauben