ROTA NCO2-JA 800 Z520-M2
Power lathe chucks without through-hole
ID 1481248
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: Z520
- Jaw interface: Modul 2
- Without centrifugal force compensation
- With individual jaw adjustment
- Chuck body: EN-GJS-500-7
- Stroke/jaw: 23 mm
- Individual adjustment/jaw: 30 mm
- Piston stroke: 57 mm
- Max. clamping force: 300 kN
- Max. actuating force: 170 kN
- Max. rotational speed: 900 1/min
- Weight: 399 kg
Technical details
| Spindle type | - |
|---|---|
| Spindle size | Z520 |
| Serration | Modul 2 |
| Max. rotational speed [1/min] | 900.0 |
| Max. clamping force [kN] | 300.0 |
| Max. actuating force [kN] | 170.0 |
| Stroke/jaw [mm] | 23.0 |
| Piston stroke (H) [mm] | 57.0 |
| Moment of inertia [kgm²] | 32.0 |
| Individual adjustment/jaw [mm] | 30 |
| Weight [kg] | 399.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SP-HB-M 1000
- red
-
SWB-M 1000
- green
-
Required minimum clamping force Fspmin 33%
Etendue de la livraison
Mandrin, écrous en T ou vis de fixation pour mors rapportés, mandrin vise de fixation, rondelle et manuel d'utilisation