SEZ-ER40-120
Clamping Device Height Extensions
ID 471575
Clamping device height extension standard
Product features:
Product features:
- Top side for mounting of ER 40 collets
- Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
- Dimensions: Ø154 x 120 mm
- Clamping diameter: 3 - 26 mm
- Max. clamping depth: 96 mm
- Clamping depth with length adjustment screw: 20 - 50 mm
- Material: Steel
- Weight: 5.3 kg
Technical details
| Diameter [mm] | 154.0 |
|---|---|
| Min. workpiece diameter [mm] | 3.0 |
| Max. workpiece diameter [mm] | 26.0 |
| Material | Steel |
| Weight [kg] | 5.3 |
Scope of delivery
Collet-style holder, length-adjustment screw, clamping pins, pressure spring, indexing pins, cap nut; without collet