SGA-4 125-48-19
Plaque interface
ID 432735
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Interface 1: W-38
- Suitable for: KSC-F 80-214
- Dimensions: 125 x 48 x 19 mm
- Weight: 0.8 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 48.0 |
| Height [mm] | 19.0 |
| Bundle | piece |
| Weight [kg] | 0.8 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws