arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGP-1 256-170-22

SGP-1 256-170-22

旋转板

ID 430173

Delivery time on request
System jaws, standard

Product features:
  • Pendulum plate, movable
  • Interface 1: W-38
  • Suitable for: KSG 160
Technical data:
  • Dimensions: 256 x 170 x 22 mm
  • Weight: 7.2 kg
Width [mm] 256.0
Depth [mm] 170.0
Height [mm] 22.0
Bundle piece
Weight [kg] 7.2

Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws