arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MHM-IT2 125 Illustration similar

MHM-IT2 125

Lifting magnet for horizontal lifting of workpieces

ID 1495616

Standard magnetic clamping technology

Product features:
  • Lifting magnet Permanent
  • Magnet type: Neodymium
Technical data:
  • Dimensions: 160 x 80 x 150 mm
  • Holding force flat: 125 kg
  • Holding force round: 60 kg
  • Min. workpiece thickness: 8 mm
  • Clamping diameter: 40 - 185 mm
  • Max. workpiece length: 2000 mm
  • Max. working temperature: 80 °C
  • Weight: 7 kg
Holding force flat [kg] 125.0
Holding force round [kg] 60.0
Min. workpiece thickness [mm] 8.0
Min. workpiece diameter [mm] 40.0
Max. workpiece diameter [mm] 185.0
Max. workpiece length [mm] 2000.0
Weight [kg] 7.0

Scope of delivery
Lifting magnet, operating manual, CE declaration of conformity