arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA-SM 315 Illustration similar

SFA-SM 315

Full grip jaws made of steel

ID 173103

SFA-SM 315, Full grip jaws made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 12 mm
  • Width of path: 26 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Groupe de produit Mors à segment en acier
Denture Tenon-rainure
Largeur de la fente N [mm] 12.0
Largeur de l'onglet S [mm] 26.0
Largeur B [mm] 240.0
Largeur B1 [mm] 45.0
Hauteur H [mm] 75.0
Hauteur H1 [mm] 69.0
Hauteur H2 [mm] 60.0
Longueur L [mm] 110.0
Entre-axe des trous a [mm] 41.0
Entre-axe des trous b [mm] 54.0
Vis M12
Matériau Acier 16MnCr5 de cémentation
m/jeu [kg] 29.16
Si utilisés avec des mors de base EWB-MT 315 de SCHUNK