SPA-T 40-18g6
Clamping pins
ID 1398459
Clamping pins standard
Product features:
Product features:
- Clamping pin for groove installation
- Centering pins
- Holding force M12: 50 kN
- Wiederholgenauigkeit: < 0.005 mm
- Weight: 0.3 kg
Technische Details
| Holding force M12 [kN] | 50.0 |
|---|---|
| Repeat accuracy [mm] | < 0.005 |
| Variant | Centering pins |
| Weight [kg] | 0.3 |
Scope of delivery
Clamping pins