arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
MSC-PM60D

MSC-PM60D

MAGNOS per applicazioni di rettifica
Mandrini a magnete elettropermanente con una più ampia polarità parallela di serraggio di pezzi di grandi e medie dimensioni su rettificatrici.

Advantages – Your benefits

  • Even permanent magnetic clamping force across the entire workpiece
    Low deformation and vibration clamping of the workpieces
  • Low vibration clamping
    Improved surfaces and significantly increased precision
  • Deformation-free clamping
    No deformation and internal forces in the workpiece due to the clamping force
  • Mono-block design
    Compact and robust design with high rigidity
  • Clamping within a few seconds
    Shortest possible setup times and a resulting increase in productivity
  • Low magnetic field height
    Prevents a magnetization of the machining tools

Options and special information

  • MAGNOS MSC-PM 60 magnetic chucks are connected to the control unit via a lateral connection plug. Due to their large pole pitch, large workpieces can be securely clamped without the magnetic chucks becoming significantly hot.