EGM-M-Q-70-1-FX
ID 306352
Magnetic gripper EGM, electrical
- Magnet type: Monopole
- Pole form: square
- Pole width: 70 mm
- fixed cable outlet (30 cm cable)
- Communication interface: digital I/O
- Power supply: 400 V AC
- Max. total current: 32 A
- Number of poles: 2
- Magnet area: 98.1 cm²
- Magnetic circuit: 3.1 A
- Max. ambient temperature: 50 °C
Specifiche tecniche
| Weight [kg] | 7.1 |
|---|---|
| Number of poles | 2.0 |
| Magnet area [cm²] | 98.1 |
| Minimum workpiece thickness [mm] | 16.0 |
| Payload for horizontal magnet surface [kg] | 165.0 |
| Payload for vertical magnet surface [kg] | 65.0 |
| Max. activations/minute [1/min] | 10.0 |
| Module temperature increasement in case of 5 activations/minute [°C] | 24.0 |
| Module temperature increasement in case of 15 activations/minute [°C] | 53.0 |
| IP protection class | 54 |
| Current consumption upon activation/deactivation [A] | 3.1 |
| Cable length [cm] | 30.0 |
| Diameter D [mm] | 129.5 |
| Height Z [mm] | 75.0 |
| Magnet controller type | ECG 02 |
| Nominal voltage [V AC] | 400.0 |
| Max. current [A] | 32.0 |
| Max. number of modules per controller | 19.0 |
Dimensions
Dimensions
Operating principle
Magnetization of permanent magnets
Housing material
Steel
Base jaw material
Steel
Actuation
Electrical current pulse for activation and deactivation of the system
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Accessory kit with centering sleeves