arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Slim 4ax JIS-BT 40 Ø16x90 图片仅供参考

TENDO Slim 4ax JIS-BT 40 Ø16x90

液压刀柄

ID 1423080

TENDO Slim 4ax JIS-BT 40 Ø16x90, 刀柄
  • 液压刀柄
  • 系列: TENDO Slim 4ax
  • 刀具夹持接口: JIS-BT 40
  • 夹持直径: 16 mm
  • 突出长度: 90 mm
  • 回转精度: 2.5 x D 处 < 0.003 mm
  • 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
  • 最小扭矩: 185 Nm
标配范围: 不包括驱动扳手
Technology Hydraulic expansion toolholder
Series TENDO Slim 4ax
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
Clamping diameter D1 16 mm
D2 [mm] 34.0
D6 [mm] 27.0
Projecting length L1 [mm]/[inch] 90 mm / 3.5"
L2 [mm] 50.0
L3 [mm] 10.0
L4 [mm] 63.0
G M12x1
Min. torque [Nm] 185.0
Weight [kg] 1.2
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request