MTTA HSK-A 63 MK4x160
Morse taper mountings with tangs
ID 23000521
MTTA HSK-A 63 MK4x160, Toolholders
- Morse taper mountings with tangs
- Series: Morse taper mountings with tangs
- Toolholder interface: HSK-A 63
- Morse taper: MK 4
- Projecting length: 160 mm
- Run-out accuracy: ≤ 0.008 mm measured from taper to internal taper
- Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Specifiche tecniche
| Technology | Morse taper mountings with tangs |
|---|---|
| Series | Morse taper mountings with tangs |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| MK size | MK 4 |
| D2 [mm] | 48.0 |
| Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
| L4 [mm] | 134.0 |
| Weight [kg] | 1.92 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For mounting morse taper tools with tangs in accordance with DIN 228B.
Run-out accuracy
≤ 0.008 mm measured from taper to internal taper
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request