arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。

Manual set-up systems

Easy handling and short set-up times

The manual KONTEC GFD and GFD mini set-up systems offer impressively flat designs in conjunction with high pull-down forces. With GFD, SCHUNK now offers the manual counterpart to the pneumatic VERO-S system, which is used in particular for general milling applications with high cutting parameters. KONTEC GFD mini in turn stands for clamping via four clamping pins with a pitch of 52 x 52 mm or 96 x 96 mm, and is mainly used for vises for small components.

Our performance promise. Your benefits.

  • High set-up cost reduction
  • Very flat set-up systems
  • High pull-down forces
  • Ease of use
  • Included in the KONTEC configurator
  • GFD

    GFD

    Système de bridage au point zéro mécanique, très plat, avec des forces de traction élevées pour les applications de fraisage générales
    显示系列
    GFD mini

    GFD mini

    Compact ! Manuel ! Polyvalent ! - Le système de chargement à plat avec quatre tirettes de bridage dans les divisions 52 x 52 mm et 96 x 96 mm.
    显示系列