GBS-W 160-50-13.5-5
Castanha escalonada
ID 1395511
Top jaws, standard
Product features:
Product features:
- Stepped jaw, coated 5 mm
- Interface 1: W-160
- Dimensions: 160 x 50 x 13,5 mm
- Clamping step: 5 mm
- Weight: 0.8 kg
Technical details
| Width [mm] | 160.0 |
|---|---|
| Depth [mm] | 13.5 |
| Height [mm] | 50.0 |
| Bundle | piece |
| Weight [kg] | 0.8 |
Scope of delivery
Top jaw, fastening screws