GZB-S Ø12 Ø3 KD
Intermediate Sleeves, coolant-proof
ID 207910
GZB-S Ø12 Ø3 KD, Intermediate Sleeves, coolant-proof
- Coolant-proof
- Clamping diameter: 3 mm
- O.D.-Diameter: 12 mm
- Length: 45 mm
Información técnica
| Technology | Intermediate Sleeves, coolant-proof |
|---|---|
| Series | GZB-S KD |
| Toolholder interface | GZB-S Ø 12 KD |
| Clamping diameter D1 | 3 mm |
| Outer diameter D2 | 12 mm |
| D3 [mm] | 16.5 |
| Projecting length L1 [mm]/[inch] | 45 mm / 1.8" |
| Projecting length L1 [mm] | 45.0 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.1 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request