Descrizione
Advantages – Your benefits
- Automatic EMERGENCY-OFF function (coupled to the machine)
Protects against critical vacuum level and critical fill level of the tank - Integrated pressure gauge, vacuum switch, and alarm device
Visual and audible monitoring of the operating vacuum - Additional digital output warns of loss of the operating vacuum or a critical fill level during machining
Synchronization with the machine control allows the machining to be stopped when there is a loss of clamping force - Mobile use possible
Ergonomic handling - Activatable energy-saving device
Enables potential savings of over 50% and thus ensures economical operation
Options and special information
- Powerful – Process-reliable – Easy to integrate
Vacuum generation makes an important contribution to process reliability when clamping workpieces with SCHUNK SMPL matrix plates on CNC machine tools. The plates can be used in both dry and wet machining. - For vacuum generation, SCHUNK offers special vacuum units that ensure maximum flexibility and process reliability. Various components for monitoring the system, and interfaces for integration in the machine control system ensure maximum reliability.