arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
NSE mikro 49-13-V10

NSE mikro 49-13-V10

Clamping modules

ID 1357110

Clamping module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • 1-way anti twist protection
  • Dynamic pressure monitoring of the clamping slide positions
Technical data:
  • Dimensions: Ø49 x Ø38 x 19.8 mm
  • Pull-down force: 0.4 kN
  • Pull-down force with turbo: 1.5 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 0.2 kg
Diameter [mm] 49.0
Neerhaalkracht [kN] 0.4
Neerhaalkracht met turbo [kN] 1.5
Ontgrendelingsdruk [bar] 6.0
Rondloopnauwkeurigheid [mm] < 0.005
Gewicht [kg] 0.2

Etendue de la livraison
Module de serrage, vis de montage, vis de fixation, joints toriques, capuchons, manuel d'utilisation ; sans tirette, sans pion d'indexation