SFG 125
Base jaws
ID 157099
SFG 125, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Width of path: 5 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Product group | Base jaws |
|---|---|
| Mounting | Tongue and groove |
| Serration | Angled serration |
| Tab width S [mm] | 5.0 |
| Width B [mm] | 14.0 |
| Height H [mm] | 22.5 |
| Height H1 [mm] | 19.5 |
| Length L [mm] | 47.0 |
| Hole spacing b [mm] | 20.0 |
| Screws | M6 |
| m/set [kg] | 0.3 |