arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SMPL 400x300x28 12,5x12,5 3x3

SMPL 400x300x28 12,5x12,5 3x3

Matrixplatten

Ident.-Nr. 1487756

Lieferzeit auf Anfrage
Vakuumspanntechnik Standard

Produktmerkmale:
  • Matrixplatte
Technische Daten:
  • Abmessungen: 400 x 300 x 28 mm
  • Rasterabstand: 12.5 x 12.5 mm
  • Nutbreite/Nuttiefe: 3 x 3 mm
  • Anzahl Vakuumöffnungen: 8
  • Gewicht: 8 kg
Length [mm] 400.0
Width [mm] 300.0
Height [mm] 28.0
Grid dimension 12.5 x 12.5 mm
Grid groove dimensions 3 x 3 mm
Weight [kg] 8.0

Scope of delivery
Matrix plate, vacuum connection set with manual slide valve (2 meter connection hose), pressure gauge set (2 meter connection hose), caulking strip (2.8 meters), workpiece stops, operating manual

Clamping force
The clamping force results from the difference in pressure and effective area.
F = Δp x A

Friction islands
Friction islands increase the shear force absorption by up to 30% without leaving marks on the workpiece.

Cut-outs
Cut-outs can be made in the workpiece quickly and easily using suction cups or the FlexMat.

Connection of multiple matrix plates
The required clamping surface can be increased as required by connecting several matrix plates. The connection is made using a hollow screw (ID 1457307). The outer dimensions of the matrix plate are not important here.