GBB 125-18-7.6
Coated jaw
ID 432262
Top jaws, standard
Product features:
Product features:
- Coated jaw
- Interface 1: W-125-2
- Dimensions: 125 x 18 x 7,6 mm
- Weight: 0.12 kg
Technical details
| Breedte [mm] | 125.0 |
|---|---|
| Diepte [mm] | 7.6 |
| Hoogte [mm] | 18.0 |
| Bundel | stuk |
| Gewicht [kg] | 0.12 |
Levering
Bovenklem, bevestigingsschroeven