SPA-PDK 40
Zubehör Werkstückdirektspannsysteme Standard
ID 40108422
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Positioning mandrel
- For positioning clamping islands, clamping stations, and clamping modules
- Shank diameter: 25g6
- Repeat accuracy: < 0.021 mm
- Positioning accuracy: < 0.049 mm
- Weight: 0.5 kg
Technical details
| Shank diameter | 25g6 |
|---|---|
| Repeat accuracy [mm] | < 0.021 |
| Positioning accuracy [mm] | < 0.049 |
| Weight [kg] | 0.5 |
Scope of delivery
Positioning mandrel