arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
GBG 160-50-13.5

GBG 160-50-13.5

Grip jaw

ID 1373285

交货期可咨询
Top jaws, standard

Product features:
  • Jaw, grip
  • Interface 1: W-160
Technical data:
  • Dimensions: 160 x 50 x 13,5 mm
  • Weight: 0.68 kg
Width [mm] 160.0
Depth [mm] 13.5
Height [mm] 50.0
Bundle piece
Weight [kg] 0.68

Scope of delivery
Top jaw, fastening screws