arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
GBG 90-22-7.8

GBG 90-22-7.8

Grip jaw

ID 490575

交货期可咨询
Top jaws, standard

Product features:
  • Jaw, grip
  • Interface 1: W-90-2
Technical data:
  • Dimensions: 90 x 22 x 7,8 mm
  • Weight: 0.06 kg
Width [mm] 90.0
Depth [mm] 7.8
Height [mm] 22.0
Bundle piece
Weight [kg] 0.06

Scope of delivery
Top jaw, fastening screws