arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-D-1/2 Illustration similar

SSH-D-1/2" 40-200

Accessories lathe chucks standard

ID 9938065

Accessories lathe chucks standard

Product features:
  • Torque wrench
  • For actuating manual SCHUNK lathe chucks
  • Integrated ratchet function
  • Square drive
  • Suitable for: ROTA-S flex 550; ROTA-M flex 2+2 260, 315, 400; ROTA-S plus 2.0 160, 160-42, 160-42/2, 200, 200-52, 200-52/2; ROTA-G 200-62, 250-82
Technical data:
  • Square connection: 1/2"
  • Min. torque: 40 Nm
  • Max. torque: 200 Nm
  • Weight: 1.5 kg
Square connection 1/2"
Length [mm] 551.0
Min. torque [Nm] 40.0
Max. torque [Nm] 200.0
Weight [kg] 1.5