arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBW 125-40-20

GBW 125-40-20

软爪

ID 1373288

In stock
标准型顶爪

产品特性:
  • 软爪
  • 接口 1: W-125-1
技术参数:
  • 尺寸: 125 x 40 x 20 mm
  • 重量: 0.7 kg
Width [mm] 125.0
Depth [mm] 20.0
Height [mm] 40.0
Bundle piece
Weight [kg] 0.7

Scope of delivery
Top jaw, fastening screws