arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 250-2 Illustration similar

SP 250-2

Clamping inserts

Ident.-Nr. 194101

SP 250-2, Clamping inserts
  • Height H: 10 mm
  • Length L: 29.5 mm
  • Width B: 18 mm
  • Thread G: M6
Höhe H [mm] 10.0
Länge L [mm] 29.5
Breite B [mm] 18.0
Gewinde G M6