KSX-E 125-430 IOL
ID 1601446
Product features:
- Without system jaws
- Control via IO-Link
- Continuously programmable clamping force
- Continuously programmable clamping stroke
- Jaw pre-positioning
- Pneumatic media transfer into the system jaw
- IO-Link interface: Spring contacts
- Dimensions: 125 x 492 x 150 mm
- Basic clamping stroke: 120 mm
- Clamping force: 6 - 40 kN
- Operating voltage control unit: 24 V DC
- Operating voltage actuator: 48 V DC
- Weight: 32 kg
Technical details
| 虎钳的宽度 [mm] | 125.0 |
|---|---|
| 最小夹持力 [kN] | 6.0 |
| 最大夹持力* [kN] | 40.0 |
| 工作电压控制装置 [V DC] | 24.0 |
| 工作电压执行器 [V DC] | 48.0 |
| 基本夹持行程 [mm] | 120.0 |
| 重量 [kg] | 32.0 |
Scope of delivery
Vise, operating manual; without system jaws, without fixed contact for integration into the machine control
Programmable clamping force
The clamping force can be continuously adjusted via the software in a range from 6 kN to 40 kN per chuck jaw.
Jaw pre-positioning and programmable clamping stroke
The jaws can be pre-positioned depending on the workpiece size so that the clamping stroke and clamping time can then be reduced to a minimum during automated loading processes.
Pneumatic media transfer into the system jaw
For workpiece contact control via dynamic pressure or cleaning of the clamping surfaces The system jaws must be prepared accordingly by the customer.
Clamping range
To cover the entire clamping range from 5 to 420 mm, the vise must be extended with the corresponding drawbar extension (see accessories).