arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA SW16-L 12P-0500 Illustration similar

KA SW16-L 12P-0500

cable

ID 323006

In stock
Connection cables, Plug-in connection size: M16, Angled plug

  • Number of wires: 12
  • Cable length: 5 m
  • Max. current: 1.5 A
Connection sensor side Angled plug
Angled connector, sensor side [°] 90
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Number of wires 12.0
Wire cross section [mm²] 0.25
Max. current per wire [A] 1.5
Max. current [A] 1.5
Version angular NPN yes