FTS 047-300-4,5
ID 1598242
- Measuring range Fx, Fy: ± 125 N
- Measuring range Fz: ± 300 N
- Measuring range Mx, My: ± 4.5 Nm
- Measuring range Mz: ± 4.5 Nm
- IP protection class: 67
技术细节
| 重量 [kg] | 0.13 |
|---|---|
| IP 防护等级 | 67 |
| 测量范围 Fx、Fy [N] | ± 125 |
| 测量范围 Fz [N] | ± 300 |
| 测量范围 Mx、My [Nm] | ± 4.5 |
| 测量范围 Mz [Nm] | ± 4.5 |
| 分辨率 Fx, Fy [N] | 0.0063 |
| 分辨率 Fz [N] | 0.012 |
| 分辨率 Mx、My [Nm] | 1.8E-4 |
| 分辨率 Mz [Nm] | 1.4E-4 |
| 相对于测量范围的显示偏差 | <1,0 %-fs |
| 最大显示偏差 Fx、Fy [N] | 1.25 |
| 最大显示偏差 Fz [N] | 3.0 |
| 最大显示偏差 Mx、My、Mz [Nm] | 0.045 |
| 最大采样率 [Hz] | 1000.0 |
| 最大输出速率 (UDP) [Hz] | 2000.0 |
| 配件信息 | 除了 FTS 传感器外,还需要连接电缆和接口盒 |
Dimensions and maximum loads
Dimensions and maximum loads
All forces and torques acting on the sensor must be within the specified measurement range.
Exceeding the measurement range will reduce the maximum number of load cycles and may lead to damage of the sensor. Please contact us if your application exceeds the measurement range.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C
Splash water protection
IP67 as standard
Housing
Aluminum and stainless steel
Warranty
24 months