arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCA 160-32 A4-SV90°

ROTA NCA 160-32 A4-SV90°

Sealed 3-jaw power lathe chuck

ID 1342600

Availability on demand
Standard power lathe chucks with through-hole

  • End-of-sales date: 2024-01-31
Product features:
  • 3-jaw wedge-hook chuck
  • Sealed design
  • Through-hole: 32 mm
  • Spindle holder: ISO 702-1 Nr. 4
  • Jaw interface: 1/16" x 90° Nut 10H7
Technical data:
  • Stroke per jaw: 4 mm
  • Piston stroke: 15 mm
  • Max. clamping force: 45 kN
  • Max. actuating force: 20 kN
  • Max. rotational speed: 5500 1/min
  • Weight: 11 kg
Spindle type ISO 702-1
Spindle size Nr. 4
Serration 1/16" x 90°
Max. rotational speed [1/min] 5500.0
Max. clamping force [kN] 45.0
Max. actuating force [kN] 20.0
Stroke/jaw [mm] 4.0
Piston stroke (H) [mm] 15.0
Moment of inertia [kgm²] 0.04
Weight [kg] 11.0