arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SCHUNK Automatic tool changer CPS

Automatic tool changer CPS

Modular. Robust. Flexible.
Reliable automatic tool changer with integrated spring to minimize gaps when compressed air is lost.
SCHUNK Expert Juan Intec US

Want to speak with a
local expert?​

You're not just getting a product, you're getting a partner. Our expert team of application engineers are in Morrisville, North Carolina and ready to help you with every step.

Get in touch

A changer for every robot

The CPS automatic tool changer is the flexible solution for fast and reliable tool changes. The change master and adapter have a process reliable connection via a self-retaining locking mechanism, which is designed for handling weights of up to 1,000 kg. Thanks to its hardened steel components, the CPS is ideal for demanding environments, such as those frequently encountered in machine loading or machining. With 18 sizes, the CPS offers the right model for every robot. Existing SCHUNK tool changers can be easily replaced by the CPS without the need for re-teaching.

View flyer

Teaser Configurator Tool changer

Customized solutions in just a few clicks

Configure your suitable tool changer including optional modules - fast, easy and tailored exactly to your application. Choose from hundreds of options and create your customized configuration in minutes. Benefit from maximum choice, precise adjustment to your operating conditions and a modular architecture that can be expanded at any time.

Go to the configurator

CPS in use

CPS application screen change storage rack
CPS application image loading magnetic gripper
CPS application image machine loading
PGN-plus-P CPS application image

Advantages – Your benefits

  • Wide range of sizes
    with 18 sizes, the CPS enables an optimal selection for every application
  • Versatile media transmission
    extensive range of optional modules for feed-through of electrical and fluidic media extends the application possibilities of the tool change system
  • Durability
    The use of hardened and stainless steel in all functional parts increases the bearing load capacity and extends the service life
  • Easy assembly
    Installation is quick and easy using standardized adapter plates or directly on the mechanical interface

Key visual RobotPlus

Discover Robot PLUS

Components & expertise aligned with your vision
The new Robot PLUS portfolio offers future-proof end-of-arm solutions for your automation, from a single source.

Use the possibilities of robotics to optimize your production. Flexibility and efficiency are crucial in modern manufacturing. The Robot PLUS portfolio from SCHUNK is especially designed to improve your production process.

Go to the Robot PLUS portfolio