arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S Ø8 Ø1/8 Illustration similar

GZB-S Ø8 Ø1/8"PK

Intermediate Sleeves with Peripheral Cooling

ID 217955

GZB-S Ø8 Ø1/8"PK, Intermediate Sleeves with Peripheral Cooling
  • Periphery-cooled
  • Clamping diameter: 1/8"
  • O.D.-Diameter: 8 mm
  • Length: 37 mm
Technology Intermediate Sleeves with Peripheral Cooling
Series GZB-S PK
Toolholder interface GZB-S Ø 8 PK
Clamping diameter D1 1/8"
Outer diameter D2 8 mm
Projecting length L1 [mm]/[inch] 37 mm / 1.5"
Projecting length L1 [mm] 37.0
Weight [kg] 0.1
Standard length yes

Version
Periphery-cooled

Run-out accuracy
≤ 0.003 mm

Cooling
With peripheral cooling
Not coolant-proof

Individual
Additional sizes and customized designs are available upon request