TRIBOS-S JIS-BT 40 Ø16x85
Porta-ferramentas poligonais
N.º de identificação 205275
Pergunte agora
Este produto só pode ser pedido online.
TRIBOS-S JIS-BT 40 Ø16x85, Porta-ferramentas
- Porta-ferramentas poligonais
- Série: TRIBOS-S
- Interface do porta-ferramentas: JIS-BT 40
- Diâmetro de fixação: 16 mm
- Comprimento de projeção: 85 mm
- Precisão de concentricidade: < 0,003 mm a 2,5 x D
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
- Min. torque: 70 Nm
Detalhes técnicos
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | JIS-BT 40 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| Clamping diameter D1 | 16 mm |
| D2 [mm] | 25.0 |
| D3 [mm] | 27.1 |
| D4 [mm] | 49.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 47.2 |
| L6 [mm] | 58.0 |
| G | M10x1 |
| Min. torque [Nm] | 70.0 |
| Weight [kg] | 1.0 |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request