SPK 260 KV
Jaw boxes
ID 812170
Jaw box standard version
Product features:
Product features:
- Undrilled jaw box
- Possible track width: 220 - 260 mm
- Possible T-slot width: 28 - 36 mm
- Jaw interface: Tongue and groove
- Adjustment range chuck jaw: 100 mm
- Max. clamping force: 75 kN
- Max. torque: 360 Nm
- Weight: 68.8 kg
- The jaw boxes are supplied without bore holes
- In case of an order, the gauge and the crossbar are adapted to the relevant face plate
- For customer-specific adjustment, a table drawing is required
- The matching step model can only be downloaded via PARTcommunity
Technical details
| Serration | Tongue and groove |
|---|---|
| Max. clamping force [kN] | 75.0 |
| Max. torque [Nm] | 360.0 |
| Adjustment range chuck jaw [mm] | 100 |
| Min. gauge width [mm] | 220.0 |
| Max. gauge width [mm] | 260.0 |
| Min. T-slot [mm] | 28.0 |
| Max. T-slot [mm] | 36.0 |
| Weight [kg] | 68.8 |
Levering
Klauwkast, montageschroeven, kraagmoeren, dwarsbalk (aangepast aan de frontplaat), oogbouten, gebruikershandleiding; zonder bovenste klemmen, zonder spansleutel