arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Spannbolzen

Clamping pins

Clamping pins
Clamping pins with short taper for form-fit connection of workpieces or devices with the clamping modules.

Advantages – Your benefits

  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • A consistent clamping pin size for all NSE3 modules and 100% compatible with VERO-S NSE plus modules
    No danger of confusion or incorrect operation

Options and special information

  • VERO-S SPA, SPB, SPC 40
    Clamping pins for fixing and micron- precise positioning at a repeat accuracy of < 0.005 mm.
  • VERO-S SPA-X, SPA-XY 40
    Clamping pins for compensating for workpiece inaccuracies of up to ±1 mm.
  • VERO-S SPA-S, SPB-S, SPC-S 40
    Clamping pins with a maximum required mounting depth of 3.5 mm.
  • VERO-S SPG 40
    Precision pin with patented flex-taper for fastening and micron precise positioning with a repeat accuracy < 0.002 mm.
  • VERO-S SP-VL
    Clamping pin extensions that are directly screw connected with the workpiece and thus ensure an increase in accessibility of the machine spindle.