arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS 125-40-11.5-17

GBS 125-40-11.5-17

스텝형 죠

ID 430413

In stock
상부 죠, 표준형

제품 특징:
  • 스텝형 죠 17mm
  • 인터페이스 1: W-125-1
기술 데이터:
  • 치수: 125 x 40 x 11,5 mm
  • 클램핑 단계: 17 mm
  • 중량: 0.37 kg
Width [mm] 125.0
Depth [mm] 11.5
Height [mm] 40.0
Bundle piece
Weight [kg] 0.37

Scope of delivery
Top jaw, fastening screws