SPA 80-30
Clamping pins
ID 471181
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Centering pin
- Holding force M24: 150 kN
- Holding force M30: 200 kN
- Material: Stainless steel
- Weight: 1.7 kg
Technical details
Holding force M24 [kN] | 150 |
---|---|
Holding force M30 [kN] | 200 |
Material | Stainless steel |
Variant | Centering pin |
Weight [kg] | 1.7 |
Scope of delivery
Clamping pins, mounting screw