arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
IXB V1-K mini Illustration similar

IXB V1-K mini

Accessories for the standard quick-change pallet systems

ID 1490546

In stock
Accessories for the standard quick-change pallet systems

Product features:Technical data:
  • Type of anti-twist protection: V1
  • Material: Stainless steel
  • Weight: 0.01 kg
Type of anti-twist protection V1
Material Stainless steel
Weight [kg] 0.01

Scope of delivery
Indexing pin