arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-3 125-25 Illustration similar

GWU-3 125-25

Accessories for the manual clamping systems standard

ID 1322998

Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 125 mm
  • For placing of workpieces
  • Suitable for: KSC-D 125
Technical data:
  • Width: 125 mm
  • Height: 25 mm
  • Weight: 0.2 kg
Width [mm] 125.0
Height [mm] 25.0
Weight [kg] 0.2

Scope of delivery
1 set of workpiece supports