PB 200-2
Pendulum bodies
ID 192127
PB 200-2, Pendulum bodies
Product features:
Product features:
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum bodies |
|---|---|
| Width B [mm] | 100.4 |
| Height H [mm] | 26.0 |
| Length L [mm] | 56.5 |
| Material | Steel 16MnCr5, hardened |