arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PM60D 1200 x 400

MSC-PM60D 1200 x 400

MAGNOS for Grinding Applications

ID 422059

Availability on demand
Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Parallel pole
  • Magnet type: AlNiCo
  • With low residual magnetism cycle
Technical data:
  • Dimensions: 1200 x 400 x 71 mm
  • Pole orientation: Transverse
  • Pole pitch: 5 + 5 mm (steel + brass)
  • Max. holding force: 75 N/cm²
  • Max. working temperature: 80 °C
  • Weight: 245 kg
Electrical connection:
  • Fixed connection with cable and open cable end
  • Cable length: 5 m
  • Amount of channels: 1
  • Connection: 4-PIN
  • Electrical connection: 400V/460V
  • Protection class: 68
L [mm] 1200
B [mm] 400
H [mm] 71
Max. clamping force [N/cm²] 75
Pole pitch 5 mm + 5 mm
Connection 4-PIN
Number of channels 1
Mains voltage 400V/460V
Min. workpiece thickness [mm] 4
Weight [kg] 245

Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity