arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSX-C2 125-330

KSX-C2 125-330

5-axis vise

ID 1493455

Low stock
Standard single-acting vise

Product features:
  • Adjustable clamping center
  • Jaw quick-change system
  • Without system jaws
  • Prepared for VERO-S
  • Standard
Technical data:
  • Dimensions: 125 x 330 x 181 mm
  • Basic clamping stroke: 130 mm
  • Max. clamping force raw part clamping: 50 kN
  • Max. torque raw part clamping: 100 Nm
  • Max. clamping force precision clamping: 40 kN
  • Max. torque precision clamping: 120 Nm
  • Weight: 32.1 kg
Width of the clamping vise [mm] 125.0
Height [mm] 181.0
Max. clamping force raw part clamping [kN] 50.0
Max. torque raw part clamping [Nm] 100.0
Max. clamping force precision clamping [kN] 40.0
Max. torque precision clamping [Nm] 120.0
Basic clamping stroke [mm] 130.0
Weight [kg] 32.1

Scope of delivery
Vise, operating manual; without spanner wrench, without clamping claws